- Home
- Burndy
The Leader in Grounding Connectors
As The Grounding Superstore™, BURNDY has been the leading manufacturer and provider of grounding connectors for more than 80 years. Trusted for our technological innovation and outstanding durability, BURNDY is the most widely used and highly respected lines in the industry offering four types of grounding products: mechanical grounding, compression grounding, exothermic grounding, and grounding accessories. Browse our range of commercial and industrial, utility and OEM grounding connector solutions today!
110 Products
Categories
Product Family
Certified Listed
Material
Standards - Industry Standards Met
Connector Type
Conductor - Copper Str Size Range
Color Code
Product Type
Physical Attribute - Number of Holes
Trade Name
Industry Standard(s)
Conductor Type
Dimension - Hole Size inch
Dimension - Bolt Size fraction
YGHC29C29 Compression Grounding C-TAP Connector
BurndyYGHC29C29
Copper Compression C Connector, 3/0 AWG(Str) - 250 kcmil, 1/2" or 5/8" Rod (Run) & 3/0 AWG(Str) - 250 kcmil (Tap)
$51.27
KA29U, AL Set Screw Connector, 1-Hole, #6 AWG Str-250 kcmil, 5/16" Stud, 1 Screw, Al/Cu Rated
BurndyKA29U
Aluminum Universal Terminal, 1 Hole, 6 AWG (Str)-250 kcmil, 5/16" Stud, 1 Screw, Al/Cu Rated, Tin Plated
$10.85
KA2U, AL Set Screw Connector, #14-2 AWG Str, 1-Hole, 1/4" Stud, 1 Screw, Al/Cu Rated
BurndyKA2U
Aluminum Universal Terminal, 1 Hole, 14-2 AWG (Str), 1/4" Stud, 1 Screw, Al/Cu Rated, Tin Plated
$3.19
Incremental Order Quantity: 50K2A29U, AL Universal Terminal, 2 Conductor, 1-Hole, #6 AWG Str-250 kcmil, 3/8" Stud, 2 Screws, Al/Cu Rated
BurndyK2A29U
Aluminum Universal Terminal, 2 Conductor, 1 Hole, 6 AWG (Str)-250 kcmil
$25.80
Incremental Order Quantity: 6YA342N, 500 kcmil, CU, 2 Hole, 1/2 Stud, 1-3/4 Spacing, Long Barrel
BurndyYA342N
500 kcmil, CU, 2 Hole, 1/2 Stud, 1-3/4 IN Spacing, Long Barrel
$72.90
KS23, Split Bolt Connector, Run/Tap: #6 AWG-#2 AWG Str
BurndyKS23
Copper Split Bolt, Cu: 6 AWG-2 AWG (Str) (Run & Tap)
$18.70
YA282N, 4/0 AWG, CU, 2 Hole, 1/2 Stud, 1-3/4 IN Spacing, Long Barrel
BurndyYA282N
4/0 AWG, CU, 2 Hole, 1/2 Stud, 1-3/4 IN Spacing, Long Barrel
$43.34
YGHC29C26 Compression Grounding C-TAP Connector
BurndyYGHC29C26
Copper Compression C Connector, 3/0 AWG(Str) - 250 kcmil, 1/2" or 5/8" Rod (Run) & 6 AWG(Sol) - 2/0 AWG(Str) (Tap)
$51.27
K2A25U, AL Universal Terminal, 2 Conductor, 1-Hole, #14-1/0 AWG, 1/4" Stud, 2 Screws, Al/Cu Rated
BurndyK2A25U
Aluminum Universal Terminal, 2 Conductor, 1 Hole, 14-1/0 AWG
$10.88
Incremental Order Quantity: 12KA6U, Aluminum Universal Terminal, 1 Hole, 14-6 AWG (Str), 1/4" Stud, 1 Screw, Al/Cu Rated, Tin Plated.
BurndyKA6U
Aluminum Universal Terminal, 1 Hole, 14-6 AWG (Str), 1/4" Stud, 1 Screw, Al/Cu Rated, Tin Plated
$2.97
KA26U, AL Set Screw Terminal, #6-2/0 AWG Str, 1-Hole, 1/4" Stud, 1 Screw, Al/Cu Rated
BurndyKA26U
Aluminum Universal Terminal, 1 Hole, 6-2/0 AWG (Str), 1/4" Stud, 1 Screw, Al/Cu Rated, Tin Plated
$4.98
KS26, Split Bolt Connector, Run/Tap: #2 AWG-2/0 AWG Str
BurndyKS26
Copper Split Bolt, Cu: 2 AWG-2/0 AWG (Str) (Run & Tap)
$38.93
YGHC26C26 Compression Grounding C-TAP Connector, #1-2/0 AWG Str, 3/8" Rod Run, #1-2/0 AWG Str Tap
BurndyYGHC26C26
Copper Compression C Connector, 1 - 2/0 AWG(Str), 3/8" Rod (Run) & 1 - 2/0 AWG(Str) (Tap)
$44.48
KS22, Split Bolt Connector, Run/Tap: #8 AWG Str-6 AWG Sol
BurndyKS22
Copper Split Bolt Connectors
$16.86
KS17, Split Bolt Connector, Run/Tap: #8 AWG Str-#6 AWG Sol
BurndyKS17
Copper Split Bolt, Cu: 8 AWG (Str)-6 AWG (Sol) (Run & Tap), Length:1.14
$9.64